Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
WKAK 1421 02/02
Contents
- WKAK Ø12 / Ø14 / Ø16 / Ø19 / Ø25 / Ø30 Series
- WKAS Ø6,5 / Ø10 / Ø12 / Ø16 / Ø19 / Ø20 Series
- WKAS Ø25 / Ø30 Series
- WKXK Ø25 Series, WKXS Ø25 Series
Technical data | WKAK 1215 | WKAK 1421 | WKAK 1625 | WKAK 1928 | WKAK 2532 | WKAK 3038 | |
---|---|---|---|---|---|---|---|
Max. speed | min-1 | 8.000 | 6.000 | 6.000 | 6.000 | 6.000 | 6.000 |
Max. torque | Ncm | 25 | 50 | 60 | 80 | 100 | 150 |
Max. offset off shafts | |||||||
Radial | mm | ± 0,15 | ± 0,2 | ± 0,2 | ± 0,25 | ± 0,35 | ± 0,35 |
Axial | mm | ± 0,2 | ± 0,25 | ± 0,3 | ± 0,4 | ± 0,5 | ± 0,5 |
Angular | Grad | ± 2 | ± 3 | ± 3,5 | ± 4 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 2,5 | 4,5 | 5,5 | 8 | 16 | 19 |
Radial spring stiffness | N/mm | 55 | 22 | 30 | 36 | 45 | 60 |
Moment of inertia | gcm2 | 1 | 1,9 | 3,8 | 8,7 | 29 | 76 |
Max. clamping torque (M) | Ncm | 30 | 50 | 50 | 120 | 150 | 150 |
Temperature range | °C | -30 to +150 | -30 to +120 | -30 to +150 | |||
Weight appr. | g | 3,5 | 6,5 | 10 | 16 | 34 | 58 |
Material | Flange | Aluminium | Aluminium anodised |
M = tightening torque of the clamping screw
Part No. Example: WKAK 1215 02/04
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 1421 02/03
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 1625 05/06
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 1928 06/06
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 2532 06/08
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 3038 10/12
(Series ØW d1/d2)
SO = special bores at extra charge
Technical data | WKAS 6508 | WKAS 1015 | WKAS 1218 | WKAS 1622 | WKAS 1922 | WKAS 2019 | |
---|---|---|---|---|---|---|---|
Max. speed | min-1 | 8.000 | 8.000 | 8.000 | 8.000 | 8.000 | 8.000 |
Max. torque | Ncm | 2 | 15 | 25 | 40 | 60 | 60 |
Max. offset off shafts | |||||||
Radial | mm | ± 0,1 | ± 0,15 | ± 0,15 | ± 0,2 | ± 0,25 | ± 0,25 |
Axial | mm | ± 0,15 | ± 0,2 | ± 0,25 | ± 0,3 | ± 0,4 | ± 0,4 |
Angular | Grad | ± 2 | ± 2 | ± 2,5 | ± 3 | ± 3,5 | ± 3,5 |
Torsion spring stiffness | Nm/rad | 0,55 | 2,2 | 2,8 | 5 | 9 | 9 |
Radial spring stiffness | N/mm | 24 | 22 | 28 | 34 | 40 | 40 |
Moment of inertia | gcm2 | 0,02 | 0,34 | 0,83 | 3,2 | 6,7 | 6 |
Max. clamping torque (M) | Ncm | 8 | 15 | 35 | 80 | 80 | 80 |
Temperature range | °C | -30 to +150 | |||||
Weight appr. | g | 0,5 | 2,4 | 4 | 9,5 | 13 | 12 |
Material | Flange | Aluminium, anodised | Aluminium |
M = tightening torque of the clamping screw
Helix area free turned from Ø 5 mm
Part No. Example: WKAS 6508 1,5/02
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 1015 03/04
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 1218 04/05
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 1622 05/05
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 1922 06/06
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 2019 06/06
(Series ØW d1/d2)
SO = special bores at extra charge
Technical data | WKAS 2524 | WKAS 2532 | WKAS 3030 | WKAS 3038 | |
---|---|---|---|---|---|
Max. speed | min-1 | 8.000 | 8.000 | 8.000 | 8.000 |
Max. torque | Ncm | 100 | 100 | 150 | 150 |
Max. offset off shafts | |||||
Radial | mm | ± 0,3 | ± 0,3 | ± 0,3 | ± 0,3 |
Axial | mm | ± 0,5 | ± 0,5 | ± 0,5 | ± 0,5 |
Angular | Grad | ± 4 | ± 4 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 20 | 18 | 21 | 21 |
Radial spring stiffness | N/mm | 60 | 50 | 60 | 60 |
Moment of inertia | gcm2 | 22,2 | 30 | 57 | 76 |
Max. clamping torque (M) | Ncm | 120 | 120 | 120 | 120 |
Temperature range | °C | -30 to +150 | |||
Weight appr. | g | 26 | 35 | 45 | 60 |
Material | Flange | Aluminium anodised |
M = tightening torque of the clamping screw
Helix area free-turned
WKAS 2524
Part No. Example: WKAS 2524 10/10
(Series ØW d1/d2)
SO = special bores at extra charge
WKAS 2532
Part No. Example: WKAS 2532 10/10
(Series ØW d1/d2)
SO = special bores at extra charge
WKAS 3030
Part No. Example: WKAS 3030 10/12
(Series ØW d1/d2)
SO = special bores at extra charge
WKAS 3038
Part No. Example: WKAS 3038 10/14
(Series ØW d1/d2)
SO = special bores at extra charge
Technical data | WKXK 2532 | WKXS 2524 | |
---|---|---|---|
Max. speed | min-1 | 6.000 | 8.000 |
Max. torque | Ncm | 200 | 200 |
Max. offset off shafts | |||
Radial | mm | ± 0,35 | ± 0,3 |
Axial | mm | ± 0,5 | ± 0,5 |
Angular | Grad | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 29 | 40 |
Radial spring stiffness | N/mm | 150 | 250 |
Moment of inertia | gcm2 | 84 | 64 |
Max. clamping torque (M) | Ncm | 150 | 120 |
Temperature range | °C | -30 to +180 | |
Weight appr. | g | 88 | 65 |
Material | Stainless steel 1.4104 |
M = tightening torque of the clamping screw
Helix area free-turned
WKXK 2532
Part No. Example: WKXK 2532 06/08
(Series ØW d1/d2)
WKXS 2524
Part No. Example: WKXS 2524 06/08
(Series ØW d1/d2)
SO = special bores at extra charge
Référence pièce
|
---|
WKAK 1421 02/02 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Plage de couple admissible (N•m) | Diam. de l'alésage d'arbre (Usiné) D1 (Ø) | Diam. de l'alésage d'arbre (Usiné) D2 (Ø) | Diam. extérieur A (mm) | Longueur totale W (mm) | Caractéristique | Matériau du corps | Couple admissible (N•m) | Max. Vitesse de rotation (tr/min) | Plage de désalignement latéral admissible (mm) | Désalignement latéral admissible (mm) | Désalignement angulaire admissible (deg) | Plage de températures de fonctionnement (°C) | Jeu axial admissible (±) (mm) | Moment d'inertie (g・cm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.95 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 2 | 2 | 14 | 21 | Haute précision / Haute durabilité / Aucun jeu / Moment d'inertie faible / Isolation contre les vibrations / Petit / Résistant à la chaleur / Environnement propre | Aluminium | 0,5 | 6000 | 0,21 à 0,40 | ±0,2 | ±3 | -30~150 | 0,25 | 1.9 |
Loading...
Type | À fente | Désalignement admissible | Désalignement angulaire / Excentricité / Désalignement axial | Application | Standard / Servomoteur / Moteur pas à pas / Encodeur |
---|---|---|---|---|---|
Max. Plage de vitesse de rotation(tr/min) | 4 001 à 10 000 |
Vous vous trouvez sur la page de Accouplement fendu / corps : aluminium, acier inoxydable / WKAK, WKAS, WKAS, WKXK, WKXS / ABP Antriebstechnik, le numéro d'article est le suivant: WKAK 1421 02/02.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article WKAK 1421 02/02.
Configurer
Propriétés de base
Caractéristique
Type
Plage de couple admissible(N•m)
Diam. de l'alésage d'arbre (Usiné) D1(Ø)
Diam. de l'alésage d'arbre (Usiné) D2(Ø)
Diam. extérieur A(mm)
Longueur totale W(mm)
Matériau du corps
Couple admissible(N•m)
Max. Vitesse de rotation(tr/min)
Plage de désalignement latéral admissible(mm)
Désalignement latéral admissible(mm)
Désalignement angulaire admissible(deg)
Moment d'inertie(g・cm2)
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
WKAK 1421 02/03 |
WKAK 1421 03/03 |
WKAK 1421 03/04 |
WKAK 1421 04/04 |
WKAK 1625 03/03 |
WKAK 1625 03/05 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Plage de couple admissible (N•m) | Diam. de l'alésage d'arbre (Usiné) D1 (Ø) | Diam. de l'alésage d'arbre (Usiné) D2 (Ø) | Diam. extérieur A (mm) | Longueur totale W (mm) | Caractéristique | Matériau du corps | Couple admissible (N•m) | Max. Vitesse de rotation (tr/min) | Plage de désalignement latéral admissible (mm) | Désalignement latéral admissible (mm) | Désalignement angulaire admissible (deg) | Plage de températures de fonctionnement (°C) | Jeu axial admissible (±) (mm) | Moment d'inertie (g・cm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.95 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 2 | 3 | 14 | 21 | Haute durabilité / Haute précision / Moment d'inertie faible / Aucun jeu / Petit / Isolation contre les vibrations / Environnement propre / Résistant à la chaleur | Aluminium | 0,5 | 6000 | 0,21 à 0,40 | ±0,2 | ±3 | -30~150 | 0,25 | 1.9 | |
41.95 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 3 | 3 | 14 | 21 | Haute durabilité / Haute précision / Moment d'inertie faible / Aucun jeu / Petit / Isolation contre les vibrations / Environnement propre / Résistant à la chaleur | Aluminium | 0,5 | 6000 | 0,21 à 0,40 | ±0,2 | ±3 | -30~150 | 0,25 | 1.9 | |
41.95 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 3 | 4 | 14 | 21 | Haute durabilité / Haute précision / Moment d'inertie faible / Aucun jeu / Petit / Isolation contre les vibrations / Environnement propre / Résistant à la chaleur | Aluminium | 0,5 | 6000 | 0,21 à 0,40 | ±0,2 | ±3 | -30~150 | 0,25 | 1.9 | |
41.95 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 4 | 4 | 14 | 21 | Haute durabilité / Haute précision / Moment d'inertie faible / Aucun jeu / Petit / Isolation contre les vibrations / Environnement propre / Résistant à la chaleur | Aluminium | 0,5 | 6000 | 0,21 à 0,40 | ±0,2 | ±3 | -30~150 | 0,25 | 1.9 | |
41.95 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 3 | 3 | 16 | 25 | Haute durabilité / Haute précision / Moment d'inertie faible / Aucun jeu / Isolation contre les vibrations / Environnement propre / Résistant à la chaleur | Aluminium | 0,5 | 6000 | 0,21 à 0,40 | ±0,2 | ±3,5 | -30~150 | 0,3 | 3.8 | |
41.95 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 3 | 5 | 16 | 25 | Haute durabilité / Haute précision / Moment d'inertie faible / Aucun jeu / Isolation contre les vibrations / Environnement propre / Résistant à la chaleur | Aluminium | 0,5 | 6000 | 0,21 à 0,40 | ±0,2 | ±3,5 | -30~150 | 0,3 | 3.8 |