• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

ANA1, Silencieux à haute réduction du bruit - 40dB(A) (Numéros de référence - Téléchargement CAO)

ANA1, Silencieux à haute réduction du bruit - 40dB(A)
[Features]
· High noise reduction silencer that achieves 85 dB (A) or lower when tested in our factory.
· Fluid: compressed air.
· Maximum operating pressure: 1.0 MPa (*Shows the primary-side pressure of the solenoid valve).
· Noise reduction effect: 40 dB (A) (*May change depending on the air pressure circuit, pressure, etc., from which the exhaust is emitted).
· Ambient temperature and operating fluid temperature: 5 to 60°C.
*Can be used at between -10 to +60°C as long as there is no risk of water drops being generated from the fluid and freezing.

(i)Remarque

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

ANA1-20

Silencer: 40‑dB (A) High Noise Reduction Type, ANA1 Series, specifications

Silencer: 40‑dB (A) High Noise Reduction Type, ANA1 Series external appearance / JIS symbol

Silencer: 40‑dB (A) High Noise Reduction Type, ANA1 Series external appearance / JIS symbol

Connection port diameter

Symbol Connection port diameter Connection method
01 1/8 *Screw-in
02 1/4
03 3/8
04 1/2
06 3/4
10 1
12 1 1/4
14 1 1/2
20 2
C08 ø8 (diameter 8 mm) (applicable one-touch pipe joint size) One-touch
C10 ø10 (diameter 10 mm) (applicable one-touch pipe joint size)
C12 ø12 (diameter 12 mm) (applicable one-touch pipe joint size)

*Only R is available for the thread type.

Construction/Parts, Dimensions

ANA1-01 to 06 dimensional and structural drawings

ANA1-01 to 06 dimensional and structural drawings

ANA1-10 to 20 dimensional and structural drawings

ANA1-10 to 20 dimensional and structural drawings

ANA1-C08-C12 dimensional and structural drawings

ANA1-C08-C12 dimensional and structural drawings

 

Performance/dimensions (screw connection)

Model Connection port diameter
R
Effective cross-sectional area
mm2
Sonic conductance C
[dm3/(s·bar)]
Recommended flow rate
m3/min (ANR)
Weight
g
Dimensions mm
A B C
ANA1-01 1/8 10 2 0.8 or less 4 37 16 -
ANA1-02 1/4 15 3 1.2 or less 14 64 22 18
ANA1-03 3/8 35 7 2.7 or less 22 84 25 21
ANA1-04 1/2 60 12 4.5 or less 36 98 30 24
ANA1-06 3/4 90 18 7.0 or less 110 111 46 36
ANA1-10 1 160 32 12.0 or less 180 132 50 41
ANA1-12 1 1/4 280 56 20.0 or less 544 200 74 60
ANA1-14 1 1/2 450 90 32.0 or less 612 230 74 60
ANA1-20 2 610 122 45.0 or less 873 271 86 70

Performance/dimensions (one-touch joint connection)

Model Compatible one-touch pipe joint sizes Effective cross-sectional area
mm2
Recommended flow rate
m3/min (ANR)
Weight
g
Dimensions mm
A B
ANA1-C08 ø8 (diameter 8 mm) 11 0.8 or less 5 58 16
ANA1-C10 ø10 (diameter 10 mm) 15 1.2 or less 13 76 22
ANA1-C12 ø12 (diameter 12 mm) 33 2.5 or less 19 95 25
 

Note: The recommended flow rate is the flow rate of when the primary pressure side is 0.5 MPa.

Precautions

  • *For precautions specific to the product, refer to the catalog.
  • *Pictures are of representational models.
Référence pièce
ANA1-20
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Type à port de connexion de tuyau Couvercle Matériau de l'élément Section effective
(mm2)
Section effective [classification]
(mm2)
Filetage de montage nominal Taille de raccord à simple pression D.E. D
(Ø)
Recommended Flow Rate
(m3/min(ANR))
Length A
(mm)

88.81 €

1 Jour même

Stock

[Aluminium] Aluminium[Bride] Embase 4B(100A)JIS 10K FFDisponible[Groupe des résines] Base en résine610Jusqu'à 700[2] 2-8645.0 ou moins271

Loading...

  1. 1

Informations de base

Type Standard Effet insonorisant(dB) 40 Applicable Fluids Air comprimé

Vous vous trouvez sur la page de ANA1, Silencieux à haute réduction du bruit - 40dB(A), le numéro d'article est le suivant: ANA1-20.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ANA1-20.

Variantes de ce produit

Référence pièce
ANA1-04
ANA1-06
ANA1-10
ANA1-C08
ANA1-C10
ANA1-C12
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Matériau du corps principal Type à port de connexion de tuyau Couvercle Matériau de l'élément Section effective
(mm2)
Section effective [classification]
(mm2)
Filetage de montage nominal Taille de raccord à simple pression D.E. D
(Ø)
Recommended Flow Rate
(m3/min(ANR))
Length A
(mm)

14.32 €

1 3 jours [Résine] Résine[Bride] Embase 4B(100A)JIS 10K FFNA[Groupe des résines] Résine frittée60Jusqu'à 60[1/2] 1/2-304.5 ou moins98

24.06 €

1 Jour même

Stock

[Résine] Résine[Bride] Embase 4B(100A)JIS 10K FFNA[Groupe des résines] Résine frittée90Jusqu'à 90[3/4] 3/4-467.0 ou moins111

33.81 €

1 Jour même

Stock

[Aluminium] Aluminium[Bride] Embase 4B(100A)JIS 10K FFDisponible[Groupe des résines] Base en résine160Jusqu'à 200[1] 1-5012.0 ou moins132

8.73 €

1 Jour même

Stock

[Résine] RésineTuyau à simple effetNA[Groupe des résines] Résine frittée11Jusqu'à 15-ø 8160.8 ou moins58

11.06 €

1 Jour même

Stock

[Résine] RésineTuyau à simple effetNA[Groupe des résines] Résine frittée15Jusqu'à 15-ø 10221.2 ou moins76

12.10 €

1 4 jours [Résine] RésineTuyau à simple effetNA[Groupe des résines] Résine frittée33Jusqu'à 40-ø 12252.5 ou moins95

Assistance technique