Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
ZM071H-K5LZ-E15-Q
Vacuum Ejector With Valve And Switch, ZM Series external appearance
Ejector system circuit
Display symbols
The air suction volume has been increased by 40% thanks to its 2-stage nozzle construction
ZM Series example applications
Usable Fluids | Air | |
---|---|---|
Maximum Operating Pressure | 0.7 MPa | |
Maximum Vacuum Pressure | -84 kPa | |
Supply Pressure Range | Air Pressure Supply (P) Port (Without Valve) | 0.2 to 0.55 MPa |
Air Pressure Supply (P) Port (With Valve) | 0.25 to 0.55 MPa | |
Pilot Supply Ports For Supply And Release (PA, PB) Note: | P port pressure to 0.55 MPa | |
Operating Temperature Range | Without Valve | 5 to 60°C |
With Valve | 5 to 50°C | |
Air Supply Valve Vacuum Release Valve | Main valve – poppet type Pilot valve – V114, V124 | |
Vacuum Pressure Switch | Electronic type – ZSE1-00-□□ Diaphragm type – ZSM1-0□□ | |
Suction Filter | Filtration degree: 30 μm, Material: Polyethylene |
Note: Supply/release valve combinations P5 and Q5.
The product's supply and release valves have been designed to operate using the pressure from the air pressure supply (P) port. The pressure supplied to the pilot supply ports for supply and release (PA and PB) should be as high or higher than the pressure of the air pressure supply port (P) but no higher than 0.55 MPa.
Operation Method | Pilot method |
---|---|
Main Valve | Poppet |
Effective Sectional Area | 3 mm2 |
Cv Value | 0.17 |
Operating Pressure | 0.25 to 0.7 MPa |
Electrical Entry | Plug connector, grommet (DC only) |
Maximum Operating Frequency | 5 Hz |
Voltage | 24/12/6/5/3 V DC, 100/110 V AC (50/60 Hz) |
Power Consumption | DC: 0.35 W (0.4 W with lamp), 100 V AC: 0.78 W (0.81 W), 110 V AC: 0.86 W (0.89 W) |
(Unit: mm)
ZM□2□□H/M/S□ system circuit
ZM□2□□H/M/S□ dimensional drawing
ZM□2□□H/M/S□-□□ system circuit
ZM□2□□H/M/S□-□□ dimensional drawing
ZM□1□-□□L-E□ structural drawing
Number | Part Name | Material | Note |
---|---|---|---|
1 | Body | Aluminum die-casted | - |
2 | Valve Cover | Resin | - |
3 | Adapter Plate | Resin | - |
4 | Cover | Zinc die-casted | Without switch: ZM-HCA, With switch: ZM-HCB |
5 | Tension Bolt | Stainless steel / polyacetal | - |
Number | Part Name | Material | Note |
---|---|---|---|
6 | Vacuum Break Flow Adjusting Needle | Brass / electroless nickel plating | ZM-NA (with lock nut: ZM-ND-L) |
7 | Filter Cover Assembly | - | ZM-FCB-0 |
8 | Diffuser Assembly | - | ZM nozzle diameter 0 standard supply pressure-0 |
9 | Suction Filter | Polyethylene | ZM-SF |
10 | Silencer Assembly | - | ZM-SA (high noise reduction specification: ZM-SA-D) |
11 | Pilot Valve | - | Z1-V114-□□□□ V124-□□□□ |
12 | Poppet Valve Assembly | - | ZMA-PV2-0 |
13 | Vacuum Pressure Switch | - | ZSE1-00-□□ ZSM1-015 ZSM1-021 |
14 | Check Valve | NBR | ZM-CV |
Référence pièce
|
---|
ZM071H-K5LZ-E15-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Fonction supplémentaire | Débit de consommation d'air (l/min) | Forme du port de connexion du port de vide | Forme du port de connexion du port d'alimentation en air | Application | Plage de températures de fonctionnement (°C) | Débit d'aspiration (l/min) | Diam. de buse | Combinaison de la vanne d'alimentation et du clapet de décharge | Entrée électrique | Témoin / Suppresseur de surtension | Manuel | Type à commutateur de vide | Type de corps | Position d'entrée de port de vide | Tension nominale d'électrovanne | Entrée électrique de commutateur de vide | Aiguille de réglage du débit de coupure du vide | Spécifications personnalisées | Marquage CE | Pression d'alimentation standard (MPa) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
403.24 € | 1 | 26 jours | Silencieux / Filtre / Valves pour génération de vide / Valve d'élimination du vide | 30 | Rc1/8 | Rc1/8 | Article seul | 5~ 50 | 30 | 0,7mm | Avec vanne d'alimentation (NF) et clapet de décharge | Connecteur de prise de type L, avec fil de sortie de 0.3m | With light/surge voltage suppressor | Type à poussoir non verrouillable | Sortie simple, sans analogique, réglage 200° (ZSE1) | Unité simple : avec vanne + silencieux standard | Entrée latérale et inférieure | 24VDC | Type passe-fil, avec fil de sortie de 0,6 m (ZSE1) | Sans contre-écrou | Non | Marquage CE | 0.5 |
Loading...
Type | Carré | Vide limite(kPa) | -84 | Plage de pression de fonctionnement(MPa) | nul::0.7 |
---|---|---|---|---|---|
Matériau du corps principal | Aluminium |
Vous vous trouvez sur la page de NZM, Venturi avec vanne et détecteur, (mm), le numéro d'article est le suivant: ZM071H-K5LZ-E15-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ZM071H-K5LZ-E15-Q.
Configurer
Propriétés de base
Fonction supplémentaire
Type
Débit de consommation d'air(l/min)
Forme du port de connexion du port de vide
Forme du port de connexion du port d'alimentation en air
Application
Débit d'aspiration(l/min)
Diam. de buse
Combinaison de la vanne d'alimentation et du clapet de décharge
Entrée électrique
Témoin / Suppresseur de surtension
Manuel
Type à commutateur de vide
Type de corps
Position d'entrée de port de vide
Tension nominale d'électrovanne
Entrée électrique de commutateur de vide
Aiguille de réglage du débit de coupure du vide
Spécifications personnalisées
Marquage CE
Pression d'alimentation standard(MPa)
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
ZM051H-K5L-Q |
ZM051H-K5LZ-E15L-Q |
ZM051H-K5LZ-E18-Q |
ZM071H-K5LZ-E15L-Q |
ZM071H-K5LZ-E55-Q |
ZM071H-K5LZ-E55CL-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Fonction supplémentaire | Débit de consommation d'air (l/min) | Forme du port de connexion du port de vide | Forme du port de connexion du port d'alimentation en air | Application | Plage de températures de fonctionnement (°C) | Débit d'aspiration (l/min) | Diam. de buse | Combinaison de la vanne d'alimentation et du clapet de décharge | Entrée électrique | Témoin / Suppresseur de surtension | Manuel | Type à commutateur de vide | Type de corps | Position d'entrée de port de vide | Tension nominale d'électrovanne | Entrée électrique de commutateur de vide | Aiguille de réglage du débit de coupure du vide | Spécifications personnalisées | Marquage CE | Pression d'alimentation standard (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
234.40 € | 1 | 26 jours | Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 17 | Rc1/8 | Rc1/8 | Article seul | 5~ 50 | 15 | 0.5mm | Avec vanne d'alimentation (NF) et clapet de décharge | Connecteur de prise de type L, avec fil de sortie de 0.3m | Non | Type à poussoir non verrouillable | Sans commutateur | Unité simple : avec vanne + silencieux standard | Entrée latérale et inférieure | 24VDC | Non | Sans contre-écrou | Non | Marquage CE | 0.5 | ||
412.24 € | 1 | 26 jours | Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 17 | Rc1/8 | Rc1/8 | Article seul | 5~ 50 | 15 | 0.5mm | Avec vanne d'alimentation (NF) et clapet de décharge | Connecteur de prise de type L, avec fil de sortie de 0.3m | With light/surge voltage suppressor | Type à poussoir non verrouillable | Sortie simple, sans analogique, réglage 200° (ZSE1) | Unité simple : avec vanne + silencieux standard | Entrée latérale et inférieure | 24VDC | Type passe-fil, avec fil de sortie de 0.3m (ZSE1) | Sans contre-écrou | Non | Marquage CE | 0.5 | ||
435.02 € | 1 | 26 jours | Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 17 | Rc1/8 | Rc1/8 | Article seul | 5~ 50 | 15 | 0.5mm | Avec vanne d'alimentation (NF) et clapet de décharge | Connecteur de prise de type L, avec fil de sortie de 0.3m | With light/surge voltage suppressor | Type à poussoir non verrouillable | 1 sortie, avec analogique, 3 réglages de rotation (ZSE1) | Unité simple : avec vanne + silencieux standard | Entrée latérale et inférieure | 24VDC | Type passe-fil, avec fil de sortie de 0,6 m (ZSE1) | Sans contre-écrou | Non | Marquage CE | 0.5 | ||
412.24 € | 1 | 26 jours | Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 30 | Rc1/8 | Rc1/8 | Article seul | 5~ 50 | 30 | 0,7mm | Avec vanne d'alimentation (NF) et clapet de décharge | Connecteur de prise de type L, avec fil de sortie de 0.3m | With light/surge voltage suppressor | Type à poussoir non verrouillable | Sortie simple, sans analogique, réglage 200° (ZSE1) | Unité simple : avec vanne + silencieux standard | Entrée latérale et inférieure | 24VDC | Type passe-fil, avec fil de sortie de 0.3m (ZSE1) | Sans contre-écrou | Non | Marquage CE | 0.5 | ||
401.27 € | 1 | 26 jours | Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 30 | Rc1/8 | Rc1/8 | Article seul | 5~ 50 | 30 | 0,7mm | Avec vanne d'alimentation (NF) et clapet de décharge | Connecteur de prise de type L, avec fil de sortie de 0.3m | With light/surge voltage suppressor | Type à poussoir non verrouillable | 1 sortie, sans analogique, réglage 200°, sortie PNP (ZSE1) | Unité simple : avec vanne + silencieux standard | Entrée latérale et inférieure | 24VDC | Type passe-fil, avec fil de sortie de 0,6 m (ZSE1) | Sans contre-écrou | Non | Marquage CE | 0.5 | ||
408.26 € | 1 | 26 jours | Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 30 | Rc1/8 | Rc1/8 | Article seul | 5~ 50 | 30 | 0,7mm | Avec vanne d'alimentation (NF) et clapet de décharge | Connecteur de prise de type L, avec fil de sortie de 0.3m | With light/surge voltage suppressor | Type à poussoir non verrouillable | 1 sortie, sans analogique, réglage 200°, sortie PNP (ZSE1) | Unité simple : avec vanne + silencieux standard | Entrée latérale et inférieure | 24VDC | Connecteur, fil de sortie de 3m (ZSE1) | Sans contre-écrou | Non | Marquage CE | 0.5 |