Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
LVM20R3Y-5A-Q
Body ported type (tubing type) external appearance
Base Mounted Type (Without Sub-Plate) external appearance
Base Mounted Type (With Sub-Plate) external appearance
Model | Body Ported Type (Tubing Type) | Base Mounted Type | ||||||
---|---|---|---|---|---|---|---|---|
LVM20R1 | LVM20R2 | LVM202R | LVM20R3 | LVM20R4 | LVM205R | |||
Valve Structure | Diaphragm type direct acting poppet (rocker type) | |||||||
Valve Type | N.C. | N.O. | Universal | N.C. | N.O. | Universal | ||
Number of Ports | 2 | 3 | 2 | 3 | ||||
Fluids*1 | Air, water, deionized water (pure water), diluent, detergent | |||||||
Operating Pressure Range | -75 kPa to 0.25 MPa | -75 kPa to 0.3 MPa | ||||||
Orifice Diameter | 2 mm | |||||||
Response Time*8 | 20 ms or less (with pneumatic pressure) | |||||||
Leakage Rate | Zero for both internal and external parts (with hydraulic pressure) | |||||||
Proof Pressure*2 | 0.38 MPa | 0.45 MPa | ||||||
Ambient Operating Temperature*9 | 0 to 50°C | |||||||
Operating Fluid Temperature*9 | 0°C to 50°C (no freezing) | |||||||
Volume of Valve Chamber*3 | 84 μL | |||||||
Mounting Orientation*4 | Free | |||||||
Enclosure | IP40 equivalent | |||||||
Weight | 80 g | 80 g (without sub-plate), 94 g (with sub-plate) | ||||||
Rated Voltage | 12, 24 V DC | |||||||
Allowable Voltage Fluctuation*5 | ±10% of rated voltage | |||||||
Coil Insulation Type | Class B | |||||||
Power Consumption - Current (at 24‑V rated voltage) | Standard Type | 2.5 W (0.1 A) | ||||||
With power-saving circuit | Inrush | 4 W (0.17 A) | ||||||
Holding | 0.6 W | |||||||
Coil Switching Noise*6 | 60 dB |
*1: Select an appropriate material for the wetted parts according to the type of fluid to be used. Be sure to check the chemical resistance beforehand.
*2: Indicates pressures which do not cause breakage or cracks after a 1 minute airtight test.
*3: Indicates the volume of the clearance inside the volume chamber after the volume of the diaphragm has been subtracted.
*4: As the body (orifice shape) is designed to eliminate residual liquid, mounting in a vertical orientation with the coil facing upward is recommended. If liquid pooling is not an issue, it may be installed in any orientation.
*5: If response speed is considered critical, take adequate regulations to prevent voltage fluctuations on the negative side.
*6: This value is depending on the measurement conditions and the sound level may change depending on the measurement conditions.
*7: See the SMC catalog if the valve is to be energized continuously for extended periods of time.
*8: According to JIS B8419:2010
{Value at an ambient and fluid temperature of 25°C, at rated voltage, at the maximum operating pressure (air) and when the N.C. (IN) port is pressurized}
The response time may vary depending on the supply pressure, fluid quality, piping conditions, ambient temperature, etc.
*9: Note that when the diaphragm material is Kalrez, the valve changeover time becomes significantly longer at ambient and fluid temperatures of 15°C or less in comparison to at room temperature (roughly 25°C).
*Kv, Cv values conform to JIS B 2005:1995. C and b values conform to JIB B8390:2000.
LVM20R1 diagram
LVM20R2 diagram
LVM202R diagram
Component Parts: LVM20R1, 20R2, 202R
Number | Part Name | Material |
---|---|---|
1 | Plate | PEEK |
2 | Diaphragm Assembly | EPDM, FKM, Kalrez |
3 | Body | PBT |
4 | Slide Bushing Assembly | PPS, SUS |
5 | Armature Assembly | - |
6 | Coil Assembly | - |
7 | Sleeve | SUY |
8 | Board assembly | - |
9 | Casing | PBT |
10 | Plug | NBR |
11 | O-Ring | NBR |
(Units: mm)
LVM20R1-□□-□ (N.C.) / LVM20R2-□□-□ (N.O.) / LVM202R-□□-□ (Universal) dimensional drawing
LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) dimensional drawing
Interface Recommended Dimensions
LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) image of recommended interface dimensions
*Surface roughness for LVM20R3 and LVM205R is Rz3.2 or less / Surface roughness for LVM20R4 is Rz3.2 or less
LVM20R3-□□□-□ (N.C.) / LVM20R4-□□□-□ (N.O.) / LVM205R-□□□-□ (universal) dimensional drawing
Référence pièce
|
---|
LVM20R3Y-5A-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type à commutation | Type de connexion | Diam. du tube | Diam. d'orifice (Ø) | Plage de températures de fonctionnement (°C) | Type d'ouverture de tuyau (détails) | Tension | Consommation d'énergie (W) | Longueur du fil de sortie (mm) | Matériau des pièces en contact avec des liquides | Fonctions | Spécifications de l'embase | Conformité CE | Nombre de ports | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.82 € | 1 | 26 jours | Normalement fermés | Autres | - | 2 | 0~ 50 | Type monté sur base | 24VDC | Appel: 4/ Tenir: 0,6 | 300 | Plaque : PEEK / Diaphragme : EPDM | Avec circuit à économie d'énergie | Sans embase | Conformité CE | - |
Loading...
Type | Type électromagnétique | Fluide applicable | Air / Eau / Produit chimique | Environnement de fonctionnement | Standard |
---|---|---|---|---|---|
Type d'entraînement | Type à mouvement linéaire | Matériau du corps | Résine | Classe d'isolation | B |
Vous vous trouvez sur la page de LVM20 / 200, Electrodistributeur compact 2 / 2 et 3 / 2 à commande directe pour les produits chimiques, le numéro d'article est le suivant: LVM20R3Y-5A-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article LVM20R3Y-5A-Q.
Configurer
Propriétés de base
Diam. du tube
Nombre de ports
Type
Type à commutation
Type de connexion
Diam. d'orifice(Ø)
Type d'ouverture de tuyau (détails)
Tension
Consommation d'énergie(W)
Longueur du fil de sortie(mm)
Matériau des pièces en contact avec des liquides
Fonctions
Spécifications de l'embase
Conformité CE
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
LVM202RY-6B-Q |
LVM205R-5A-10-Q |
LVM205R-5A-6-Q |
LVM20R3Y-5A1-Q |
LVM20R3Y-5B-10-Q |
LVM20R3Y-5B-6-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type à commutation | Type de connexion | Diam. du tube | Diam. d'orifice (Ø) | Plage de températures de fonctionnement (°C) | Type d'ouverture de tuyau (détails) | Tension | Consommation d'énergie (W) | Longueur du fil de sortie (mm) | Matériau des pièces en contact avec des liquides | Fonctions | Spécifications de l'embase | Conformité CE | Nombre de ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.45 € | 1 | 26 jours | Universel | Raccord de tube | Ø3.4 | - | 0~ 50 | Type à port sur le corps | 12VDC | Appel: 4/Tenir: 0,6 | 300 | Dimensions: PEEK, Diaphragme: FKM | Avec circuit à économie d'énergie | Sans embase | Produit conforme CE | 3 | ||
66.02 € | 1 | 26 jours | Universel | Autres | - | 2 | 0~ 50 | Type monté sur base | 24VDC | 2.5 | 1 000 | Plaque : PEEK / Diaphragme : EPDM | Type standard | Sans embase | Conformité CE | - | ||
65.19 € | 1 | 26 jours | Universel | Autres | - | 2 | 0~ 50 | Type monté sur base | 24VDC | 2.5 | 600 | Plaque : PEEK / Diaphragme : EPDM | Type standard | Sans embase | Conformité CE | - | ||
103.60 € | 1 | 26 jours | Normalement fermés | Autres | - | 2 | 0~ 50 | Type monté sur base | 24VDC | Appel: 4/ Tenir: 0,6 | 300 | Plaque : PEEK / Diaphragme : EPDM | Avec circuit à économie d'énergie | Matériau: PVDF / Diamètre: Rc 1/8 | Conformité CE | - | ||
86.15 € | 1 | 26 jours | Normalement fermés | Autres | - | 2 | 0~ 50 | Type monté sur base | 24VDC | Appel: 4/ Tenir: 0,6 | 1 000 | Plaque : PEEK / Diaphragme : FKM | Avec circuit à économie d'énergie | Sans embase | Conformité CE | - | ||
85.34 € | 1 | 26 jours | Normalement fermés | Autres | - | 2 | 0~ 50 | Type monté sur base | 24VDC | Appel: 4/ Tenir: 0,6 | 600 | Plaque : PEEK / Diaphragme : FKM | Avec circuit à économie d'énergie | Sans embase | Conformité CE | - |