Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
ZX1071-K15LZ-Q
ZX1□□□-K15LZ-E□ external appearance
ZX1□□□-K35MZ-E□ external appearance
Vacuum Unit Ejector System ZX Series structural diagram
Number | Part Name | Material | Note |
---|---|---|---|
1 | Poppet Valve Assembly | - | ZX1-PV-0 |
2 | Vacuum break flow adjusting needle | Stainless steel | ZX1-NA |
3 | Manifold base | Aluminum | - |
4 | Vacuum switch | - | ZSE2 and ZSE3 |
5 | Valve unit | - | ZX1-VA□□□□□□-D-□ |
6 | Interface plate | - | (PV ⇔ PS ⇔ PD) |
7 | Silencer case | - | - |
Note)8 | Filter case | Polycarbonate | - |
Number | Part Name | Material | Part Number |
---|---|---|---|
9 | Air-operated pilot valve | - | Please refer to the catalog. |
10 | Filter element | PVA | ZX1-FE |
11 | Ejector assembly | - | Please refer to the catalog. |
12 | Gasket | - | ZX1-FG |
13 | Silencer element | - | ZX1-SAE |
14 | Gasket set | - | ZX1-PK |
(7 and 13) | Silencer Assembly | - | ZX1-HS2-□ (□ indicates the nozzle diameter) |
15 | Filter Case Assembly | - | ZX1-FK-PC* |
*Component parts
Filter case, filter elements, tension bolts (including o-ring)
(Gasket mentioned in number 12 is not included.)
Note) Cautions when handling the filter case:
1) The case is made of polycarbonate, so do not use with or expose it to the following chemicals: paint thinner, carbon tetrachloride, chloroform, acetic ester, aniline, cyclohexane, trichloroethylene, sulfuric acid, lactic acid, water-soluble cutting oil (alkaline), etc.
2) Do not expose it to direct sunlight.
(Unit: mm)
Dimensional drawing of ZX1□□□-E□ with vacuum pressure switch (ZSE2)
Note 1) Remove the plug at the time of external release.
Note 2) Dimensions marked * are for when mounting bracket A and dimensions marked ** are for when mounting spacer 1.
Dimensional drawing of ZX1□□□-F when equipped with filter unit (F)
(Unit: mm)
Dimensional drawing of ZX1□□□-K1□□□□-E□ with vacuum pressure switch (ZSE2)
Note) Dimensions marked * are for when mounting bracket A and dimensions marked ** are for when mounting spacer 1.
Dimensions enclosed in [ ] are for AC.
Dimensional drawing of ZX1□□□-K1□□□-D□□□ with vacuum pressure switch (ZSE3)
Dimensional drawing of ZX1□□□-K1□□□□-F with filter
Dimensional drawing of ZX1□□□-K1□□□□ without switch and filter
(Unit: mm)
Dimensional drawing of ZX1□□□-K3□□□-E□ with vacuum pressure switch (ZSE2)
Note) Dimensions marked * are for when mounting bracket A and dimensions marked ** are for when mounting spacer 1.
Dimensions enclosed in [ ] are for AC.
Référence pièce
|
---|
ZX1071-K15LZ-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Fonction supplémentaire | Débit de consommation d'air (l/min) | Application | Plage de températures de fonctionnement (°C) | Débit d'aspiration (l/min) | Diam. de buse | Spécifications d'échappement | Combinaison de la vanne d'alimentation et du clapet de décharge | Tension nominale | Entrée électrique | Témoin / Suppresseur de surtension | Manuel | Spécifications de sortie | Spécifications du fil de sortie | Accessoires | Type à commutateur de vide | Entrée électrique de commutateur de vide | Aiguille de réglage du débit de coupure du vide | Marquage CE | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188.23 € | 1 | 26 jours | Silencieux / Valves pour génération de vide / Valve d'élimination du vide | 23 | Article seul | 5~ 50 | 10 | 0,7mm | Avec silencieux | Vanne d'alimentation (NF) / Clapet de décharge (NF) | 24VDC | Type de connecteur de prise de type L | With light/surge voltage suppressor | Type à poussoir non verrouillable | - | Longueur de fil de sortie 0.3m | Support A | Non | - | Non | Marquage CE |
Loading...
Type | Unité | Vide limite(kPa) | -84 | Forme du port de connexion du port de vide | M5 |
---|---|---|---|---|---|
Forme du port de connexion du port d'alimentation en air | M5 |
Vous vous trouvez sur la page de ZX, Venturi individuel, (mm), le numéro d'article est le suivant: ZX1071-K15LZ-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ZX1071-K15LZ-Q.
Configurer
Propriétés de base
Fonction supplémentaire
Spécifications de sortie
Entrée électrique de commutateur de vide
Type
Débit de consommation d'air(l/min)
Application
Débit d'aspiration(l/min)
Diam. de buse
Spécifications d'échappement
Combinaison de la vanne d'alimentation et du clapet de décharge
Tension nominale
Entrée électrique
Témoin / Suppresseur de surtension
Manuel
Spécifications du fil de sortie
Accessoires
Type à commutateur de vide
Aiguille de réglage du débit de coupure du vide
Marquage CE
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
ZX1051-K15H-E-Q |
ZX1051-K15LZ-EC-Q |
ZX1051-K15LZ-ECL-Q |
ZX1071-K35LZ-ECN-Q |
ZX1072-K15L-EL-Q |
ZX1072-K16L-EL-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Fonction supplémentaire | Débit de consommation d'air (l/min) | Application | Plage de températures de fonctionnement (°C) | Débit d'aspiration (l/min) | Diam. de buse | Spécifications d'échappement | Combinaison de la vanne d'alimentation et du clapet de décharge | Tension nominale | Entrée électrique | Témoin / Suppresseur de surtension | Manuel | Spécifications de sortie | Spécifications du fil de sortie | Accessoires | Type à commutateur de vide | Entrée électrique de commutateur de vide | Aiguille de réglage du débit de coupure du vide | Marquage CE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
309.61 € | 1 | 26 jours | Type mécanique, pressostat pour vide / Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 13 | Article seul | 5~ 50 | 5 | 0.5mm | Avec silencieux | Vanne d'alimentation (NF) / Clapet de décharge (NF) | 24VDC | Type cosse de cordage | Non | Type à poussoir non verrouillable | Spécifications NPN | Longueur de fil de sortie 0,6 m | Support A | Pressostat de vide (usage général) (ZSE2) + filtre d'aspiration | Type de connecteur (longueur du fil de sortie 0,6 m) | Non | Marquage CE | ||
311.66 € | 1 | 26 jours | Type mécanique, pressostat pour vide / Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 13 | Article seul | 5~ 50 | 5 | 0.5mm | Avec silencieux | Vanne d'alimentation (NF) / Clapet de décharge (NF) | 24VDC | Type de connecteur de prise de type L | With light/surge voltage suppressor | Type à poussoir non verrouillable | Spécifications NPN | Longueur de fil de sortie 0.3m | Support A | Pressostat de vide (usage général) (ZSE2) + filtre d'aspiration | Type de connecteur (longueur du fil de sortie 0.6m) | Non | Marquage CE | ||
314.94 € | 1 | 26 jours | Type mécanique, pressostat pour vide / Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 13 | Article seul | 5~ 50 | 5 | 0.5mm | Avec silencieux | Vanne d'alimentation (NF) / Clapet de décharge (NF) | 24VDC | Type de connecteur de prise de type L | With light/surge voltage suppressor | Type à poussoir non verrouillable | Spécifications NPN | Longueur de fil de sortie 0.3m | Support A | Pressostat de vide (usage général) (ZSE2) + filtre d'aspiration | Type de connecteur (longueur du fil de sortie 3m) | Non | Marquage CE | ||
351.45 € | 1 | 26 jours | Type mécanique, pressostat pour vide / Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 23 | Article seul | 5~ 50 | 10 | 0,7mm | Avec silencieux | Avec vanne d'alimentation (N.O.) et clapet de décharge (N.C.) | 24VDC | Type de connecteur de prise de type L | With light/surge voltage suppressor | Type à poussoir non verrouillable | Spécifications NPN | Longueur de fil de sortie 0.3m | Support A | Pressostat de vide (usage général) (ZSE2) + filtre d'aspiration | Type de connecteur (connecteur sans fil de sortie) | Non | Marquage CE | ||
316.48 € | 1 | 26 jours | Type mécanique, pressostat pour vide / Valves pour génération de vide / Valve d'élimination du vide / Filtre | 23 | Article seul | 5~ 50 | 10 | 0,7mm | Port d'échappement Rc1/8 | Vanne d'alimentation (NF) / Clapet de décharge (NF) | 24VDC | Type de connecteur de prise de type L | Non | Type à poussoir non verrouillable | Spécifications NPN | Longueur de fil de sortie 0.3m | Support A | Pressostat de vide (usage général) (ZSE2) + filtre d'aspiration | Type cosse de cordage (longueur du fil de sortie 0,6 m) | Non | Marquage CE | ||
316.48 € | 1 | 26 jours | Type mécanique, pressostat pour vide / Valves pour génération de vide / Valve d'élimination du vide / Filtre | 23 | Article seul | 5~ 50 | 10 | 0,7mm | Port d'échappement Rc1/8 | Vanne d'alimentation (NF) / Clapet de décharge (NF) | 12 V DC | Type de connecteur de prise de type L | Non | Type à poussoir non verrouillable | Spécifications NPN | Longueur de fil de sortie 0.3m | Support A | Pressostat de vide (usage général) (ZSE2) + filtre d'aspiration | Type cosse de cordage (longueur du fil de sortie 0,6 m) | Non | Marquage CE |