Boulonneuse usage intensif

Boulonneuse usage intensif
Manual wrench with a boost mechanism suitable for tightening/loosening large bolts and nuts.
[Features]
· Manual type so a power supply or air supply is not necessary.
· Exhibits significant power with low input torque thanks to its planetary gear mechanism.
· Protects the working environment as it doesn't generate noise or impact sounds.
[Applications]
· Ideal for assembly of machinery, foundation bolting, and large chucking.
· Convenient for mounting die sets, maintenance, mounting centering and foundation bolts for steel towers.
· Ideal for attachment/detachment of wheel nuts of large vehicles, large bolts of construction machines and heavy machinery, and engine bolts of ships.
· Convenient for assembly repair of piping valves, flanges, and heat exchangers at various plants.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

12-1200P

Référence pièce
12-1200P
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?

7,493.89 €

1 55 jours

Loading...

  1. 1

Informations de base

Product Type Autre Load direction Gauche / droite Set / Single Item Set Product
Output angle(mm) 38.1(63.5) Mass(g) 41600 Magnification Magnification: 36.6x
Main body: option Main Body Supplementary explanation Output torque = Input torque x Wrench magnification (36.6 times)

Assistance technique