• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

Série D2000 (Numéros de référence - Téléchargement CAO)

Série D2000
  • Remise sur volume
The D-2000 Series remains small while satisfying specifications for industrial equipment.

[Features]
Twist-resistant terminal and housing structure: The box shaped recessed contacts are twist-resistant. The housing slits also prevent diagonal mating. This contributes to increased reliability.
Effective mating length: By securing a long and effective mating length, the demands of industrial equipment can be met with high reliability.
Applicable wires: This product can be used with AWG18 wires that are widely used in the industrial equipment sector.
· Lock filling: A distinct locking sound and vibration are transferred to the worker when mating the connector. This makes it possible to complete work without coupling errors (half-mating) even when working in low-visibility environments.
· Keying: The keying (slit) in the housing is provided to prevent coupling errors by distinguishing X keys from Y keys. Additional key patterns can be created by using a keying plug.
· Center locking format: When high-density signal line mountings on circuit boards are required, the footprint on the circuit board can be minimized by mounting narrow-pitch connectors.
· Drawer type: The drawer type has been developed so that each side of the connector has a floating construction. This is as an application that is aimed toward meet the requirements of blind mate connections. The maximum number of pins for the Series is 50P. Using this connector unit-to-unit blind mate connections are possible.
· Hybrid type: This type can house the signal lines in the D-2000 contacts and the power line in the D-3000 contacts. The D-2600 Series can bundle the signal and power lines into a single connector. This contributes to the footprint of the circuit board and improve maintainability.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

1-1318115-9

Référence pièce
1-1318115-9
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
RoHSBroche / contact applicable Nombre de pôles Application Courant nominal
(A)
Méthode de connexion des fils Sens de connexion Caractéristiques Type Taille de fil applicable
(AWG)
À clavette Placage Série Remarque Finition

1.56 €

3 Disponible 5 jours 10Mâle20Connexion de câble5SertiDroit2 lignes / type standardBoîtier à languette18 ~ 28XNAD-2100DUL94V-0 et PBT thermoplastique renforcé à la fibre de verre-

Loading...

  1. 1

Informations de base

Forme du connecteur Forme carrée Initiales de la série de connecteurs Katakana Katakana Dynamique
Tension nominale(V) 250 Fonction de protection (résistance environnementale) N/A Norme représentative UL / TUV / CSA
Spécifications NA Pas(mm) 2.5 Couleur Noir
Longue durée de vie à l'insertion-extraction(fois) 500 Plage de températures de fonctionnement(°C) -55 à +105 Résistance de contact totale(mΩ) 5

Assistance technique